Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08173109 Image

Range: Stago Cable Trays

Supports

CSU08173109

Schneider Electric CSU08173109 Image
Range: Stago Cable Trays

Supports

CSU08173109

Stago - c bracket - 100 mm - electro-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    For heated facility with low exposure to corrosion, such as hotels and offices
    Complementary
    shape
    C-shape
    product destination
    KB184 cable tray 100 mm width
    KB284 cable tray 100 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, electro-galvanized
    corrosion class
    C1
    height
    150 mm
    width
    110 mm
    depth
    35 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
    Date 9/26/17
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/24/18
    Size 380.1 KB
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.