Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08173030 Image

Range: Stago Cable Trays

Supports

CSU08173030

Schneider Electric CSU08173030 Image
Range: Stago Cable Trays

Supports

CSU08173030

Stago - c bracket - 300 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    shape
    C-shape
    product destination
    ES114 cable tray 300 mm width
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    height
    153 mm
    width
    321 mm
    depth
    40 mm
    product weight
    0.94 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.