Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU0817229916 Image

CSU0817229916

Schneider Electric CSU0817229916 Image
CSU0817229916

Stago - c bracket - 120 mm - electro-galvanized - RAL9016

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    Heated facility with low exposure to corrosion hotels and offices
    Complementary
    shape
    C-shape
    product destination
    KG281 cable tray 120 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel electro-galvanized, RAL 9016
    corrosion class
    C1
    net weight
    0.697 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /