Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU0817220916 Image

Range: Stago Cable Trays

Supports

CSU0817220916

Schneider Electric CSU0817220916 Image
Range: Stago Cable Trays

Supports

CSU0817220916

Stago - c bracket - 120 mm - steel - hot-dip galvanized - RAL9016

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape
    product destination
    KG281 cable tray 120 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, hot-dip galvanized (RAL 9016)
    corrosion class
    C3/C4
    product weight
    0.697 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.