Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08172030 Image

View all Stago Cable Trays

Stago Cable Trays - CSU08172030

Supports

Schneider Electric CSU08172030 Image
View all Stago Cable Trays
Stago Cable Trays - CSU08172030
Supports

Stago - c bracket - 200 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    shape
    C-shape
    product destination
    ES114 cable tray 200 mm width
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    height
    151 mm
    width
    217 mm
    depth
    40 mm
    product weight
    0.72 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.