Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU0817129916 Image

    Range: Stago Cable Trays

    Supports

    CSU0817129916

    Schneider Electric CSU0817129916 Image
    Range: Stago Cable Trays

    Supports

    CSU0817129916

    Stago - c bracket - 70 mm - electro-galvanized - RAL9016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Ceiling bracket
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Complementary
      shape
      C-shape
      product destination
      KG281 cable tray 70 mm width
      fixing mode
      By screw
      material
      Steel, electro-galvanized (RAL 9016)
      atmospheric-corrosivity category
      C1
      product weight
      0.563 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.