Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU0816804916 Image

CSU0816804916

Schneider Electric CSU0816804916 Image
CSU0816804916

Stago - cover - 600 mm - L=2 m - steel - pre-galvanized - RAL9016

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    Cable tray KG281 H= 60 mm W= 600 mm
    fixing mode
    Screwless
    material with surface treatment
    Steel pre-galvanized, RAL 9016
    corrosion class
    C2
    thickness
    1 mm
    length
    2000 mm
    net weight
    4.882 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /