Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08167014 Image

View all Stago Cable Trays

Stago Cable Trays - CSU08167014

Covers

Schneider Electric CSU08167014 Image
View all Stago Cable Trays
Stago Cable Trays - CSU08167014
Covers

Stago - cover - 500 mm - L=2 m - steel - pre-galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray 60 mm height and 500 mm width
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized (RAL 1013)
    corrosion class
    C2
    thickness
    1 mm
    length
    2000 mm
    height
    11 mm
    width
    500 mm
    product weight
    4.207 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.