Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08166014 Image

    Range: Stago Cable Trays

    Covers

    CSU08166014

    Schneider Electric CSU08166014 Image
    Range: Stago Cable Trays

    Covers

    CSU08166014

    Stago - cover - 400 mm - L=2 m - steel - pre-galvanized - RAL1013

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cover
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      KG281 cable tray 60 mm height and 400 mm width
      fixing mode
      Screwless
      material
      Steel, pre-galvanized (RAL 1013)
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      length
      2000 mm
      height
      11 mm
      width
      400 mm
      product weight
      3.398 kg / set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.