Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Stago - cover - 300 mm - L=2 m - steel - pre-galvanized - RAL9011

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cover
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      KG281 cable tray 60 mm height and 300 mm width
      fixing mode
      Screwless
      material
      Steel, pre-galvanized (RAL 9011)
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      length
      2000 mm
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.