Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08161526 Image

Range: Stago Cable Trays

Covers

CSU08161526

Schneider Electric CSU08161526 Image
Range: Stago Cable Trays

Covers

CSU08161526

Stago - cover - 150 mm - L=2 m - 1.5 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    product destination
    TV184 cable tray 60 mm height and 150 mm width
    fixing mode
    Screwless
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    thickness
    1.5 mm
    length
    2000 mm
    product weight
    2.287 kg / set of 1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.