Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08161173 Image

Range: Stago Cable Trays

Covers

CSU08161173

Schneider Electric CSU08161173 Image
Range: Stago Cable Trays

Covers

CSU08161173

Stago - cover - 100 mm - L=2 m - steel - pre-galvanized - RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray 60 mm height and 100 mm width
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized (RAL 9010)
    corrosion class
    C2
    thickness
    1 mm
    length
    2000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.