Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08161103P Image

Range: Stago Cable Trays

Covers

CSU08161103P

Schneider Electric CSU08161103P Image
Range: Stago Cable Trays

Covers

CSU08161103P

Stago - cover for cable tray - 100 mm - steel - pre-galvanized - L=2m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt
    Complementary
    product destination
    Cable tray
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized
    length
    2000 mm
    width
    100 mm
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.