Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - tray rung - snap in - 200 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Rung
    mounting location
    For partly outdoor environment with low exposure to corrosion
    Complementary
    product destination
    Cable tray KG281 60 mm height and 200 mm width
    Cable tray KB184 60 mm height and 200 mm width
    Cable tray KB284 60 mm height and 200 mm width
    type of rung
    C-profile
    fixation rung
    Snap-in
    fixing mode
    Snap-in
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    perforation location
    Side perforation
    height
    30 mm
    width
    15 mm
    length
    196 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
    Date 9/18/17
    Size 600.5 KB
    Date 6/21/17
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.