Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08150219 Image

Range: Stago Cable Trays

Supports

CSU08150219

Schneider Electric CSU08150219 Image
Range: Stago Cable Trays

Supports

CSU08150219

Stago - claw - steel - pre-galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray
    fixing mode
    Snap-in
    material with surface treatment
    Steel, pre-galvanized (RAL 1013)
    corrosion class
    C2
    height
    58 mm
    width
    45 mm
    depth
    44 mm
    product weight
    0.055 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.