Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU0813409916 Image

    Range: Stago Cable Trays

    Supports

    CSU0813409916

    Schneider Electric CSU0813409916 Image
    Range: Stago Cable Trays

    Supports

    CSU0813409916

    Stago - overhead channel bracket - 250 mm - steel - pre-galvanized - RAL9016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Channel bracket
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      Cable tray KG281 250 mm width
      fixing mode
      Snap-in
      material
      Steel, pre-galvanized RAL 9016
      atmospheric-corrosivity category
      C2
      width
      250 mm
      product weight
      0.327 kg / set of 1
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.