Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08134079 Image

Range: Stago Cable Trays

Supports

CSU08134079

Schneider Electric CSU08134079 Image
Range: Stago Cable Trays

Supports

CSU08134079

Stago - overhead channel bracket - 250 mm - steel - pre-galvanized - RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Channel bracket
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    shape
    Channel
    product destination
    Cable tray KG281 250 mm width
    fixing mode
    Snap-in
    material with surface treatment
    Steel, pre-galvanized RAL 9010
    corrosion class
    C2
    width
    250 mm
    product weight
    0.327 kg / set of 1
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.