Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - mounting plate screwtype stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

CSU08090130 is replaced by:
Product
Qty
CSU08250130
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 27 November 2013
  • Main
    range of product
    Stago
    product or component type
    Box plate
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    shape
    Flat
    product destination
    Cable ladder ES114 60 mm height and
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    product weight
    0.31 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.