Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - threaded rod - M10 - 3000 mm - steel - electro-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Threaded rod
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product compatibility
    Cable tray KG281
    Cable tray KB184
    Cable tray KB284
    Cable ladder LB4000
    Fibre optic cable duct
    fixing mode
    By screw
    material with surface treatment
    Steel, electro-galvanized
    corrosion class
    C2
    thread type
    M10
    length
    3000 mm
    product weight
    0.5 kg / set of 1
    Environment
    standards
    DIN 4102-12
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
    Date 9/26/17
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/24/18
    Size 380.1 KB
    Date 12/9/16
    Size 846 KB
    Date 9/18/17
    Size 600.5 KB
    Date 6/21/17
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.