Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU0804500916 Image

    Range: Stago Cable Trays

    Supports

    CSU0804500916

    Schneider Electric CSU0804500916 Image
    Range: Stago Cable Trays

    Supports

    CSU0804500916

    Stago - support beam - 330 mm - steel - pre-galvanized - RAL9016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Support beam
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      Cable tray KG281 330 mm width
      fixing mode
      By screw
      material
      Steel, pre-galvanized RAL 9016
      atmospheric-corrosivity category
      C2
      product weight
      0.576 kg
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.