Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Kavacha
Schneider Electric CSC316RPN Image

CSC316RPN

Schneider Electric CSC316RPN Image
CSC316RPN

16A 250V Surface Mount Single Pole Switched Socket with Neon IP56

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Kavacha
    product or component type
    Switched socket
    device short name
    AS
    Complementary
    wiring device mounting
    Surface
    switch function
    1-pole
    local signalling
    Indicator light neon (red)
    rated current
    16 A at 250 V AC
    poles description
    1P
    width
    80 mm
    height
    160 mm
    depth
    80 mm
    Environment
    IP degree of protection
    IP56
    standards
    IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /