Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CR1F630MZ7 Image

View all TeSys F

TeSys F - CR1F630MZ7

Magnetic latching contactors

Schneider Electric CR1F630MZ7 Image
View all TeSys F
TeSys F - CR1F630MZ7
Magnetic latching contactors

TeSys F magnetic latching contactor - 3P(3 NO) - 630 A - 220 V DC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    1000 A (<= 40 °C) at <= 440 V AC AC-1
    630 A (<= 40 °C) at <= 440 V AC AC-3
    560 A (<= 40 °C) at <= 440 V AC AC-4
    motor power kW
    335 kW 400 V AC 50/60 Hz AC-4
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    220 V DC
    Irms rated making capacity
    6740 A
    rated breaking capacity
    6300 A at 220...440 V
    5400 A at 500 V
    3200 A at 1000 V
    4600 A at 660/690 V
    [Icw] rated short-time withstand current
    4400 A <= 40 °C 30 s
    3400 A <= 40 °C 1 min
    2200 A <= 40 °C 3 min
    1600 A <= 40 °C 10 min
    5.05 kA <= 40 °C 1 s
    5.05 kA <= 40 °C 5 s
    5.05 kA <= 40 °C 10 s
    associated fuse rating
    630 A aM at <= 440 V
    1000 A gG at <= 440 V
    1000 A BS88 at <= 440 V
    average impedance
    0.12 mOhm at 50 Hz - Ith 1000 A
    [Ui] rated insulation voltage
    1500 V conforming to VDE 0110 group C
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    power dissipation per pole
    120 W AC-1
    48 W AC-3
    connections - terminals
    Bars 2 x (60 x 5 mm)
    Power circuit : bolted connection
    tightening torque
    58 N.m
    operating time
    50...100 ms unlatching
    40...80 ms latching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 40 °C
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average consumption
    620 W DC latching
    45 W DC unlatching
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -15...70 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating in temperature
    height
    304 mm
    width
    309 mm
    depth
    255 mm
    product weight
    18.6 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    TeSys F standard & latching contactors - 3P (3NO) - 630 A - 800 A - AC-3
    Instruction sheet
    Date
    Size
    Add to My Documents
    CR1F150/F630 Magnetic latching contactors
    End of Life Information
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 200.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 202.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.