Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CR1F4004M7 Image

    Range: TeSys F

    Magnetic latching contactors

    CR1F4004M7

    Schneider Electric CR1F4004M7 Image
    Range: TeSys F

    Magnetic latching contactors

    CR1F4004M7

    TeSys F magnetic latching contactor - 4P(4 NO) - 400 A - 220...230 V AC/DC coil

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      TeSys
      product name
      TeSys F
      product or component type
      Magnetic latching contactor
      device short name
      CR1F
      device application
      Control
      contactor application
      Motor control
      Resistive load
      utilisation category
      AC-1
      AC-3
      AC-4
      poles description
      4P
      pole contact composition
      4 NO
      [Ue] rated operational voltage
      1000 V AC 25...200 Hz
      [Ie] rated operational current
      500 A (<= 40 °C) at <= 440 V AC AC-1
      400 A (<= 40 °C) at <= 440 V AC AC-3
      370 A (<= 40 °C) at <= 440 V AC AC-4
      control circuit type
      AC 50...400 Hz
      DC standard
      [Uc] control circuit voltage
      220...230 V AC 50...400 Hz
      220...230 V DC
      Irms rated making capacity
      4500 A
      rated breaking capacity
      4000 A at 220...440 V
      3500 A at 500 V
      1200 A at 1000 V
      3000 A at 660/690 V
      [Icw] rated short-time withstand current
      3600 A <= 40 °C 10 s
      2400 A <= 40 °C 30 s
      1700 A <= 40 °C 1 min
      1200 A <= 40 °C 3 min
      1000 A <= 40 °C 10 min
      3600 A <= 40 °C 1 s
      3600 A <= 40 °C 5 s
      associated fuse rating
      400 A aM at <= 440 V
      500 A gG at <= 440 V
      500 A BS88 at <= 440 V
      average impedance
      0.28 mOhm at 50 Hz - Ith 500 A
      [Ui] rated insulation voltage
      1500 V conforming to VDE 0110 group C
      1000 V conforming to IEC 60158-1
      1000 V conforming to IEC 60947-4
      1000 V conforming to BS 775
      power dissipation per pole
      45 W AC-3
      70 W AC-1
      connections - terminals
      Lugs-ring terminals 2 cable(s) 150 mm²
      Bars 2 x (30 x 5 mm)
      Power circuit : bolted connection
      tightening torque
      35 N.m
      operating time
      50...100 ms unlatching
      40...75 ms latching
      mechanical durability
      1 Mcycles
      operating rate
      120 cyc/h at <= 40 °C
      Complementary
      control circuit voltage limits
      0.85...1.1 Uc latching
      0.85...1.1 Uc unlatching
      average coil consumption
      1600 VA AC 50...400 Hz latching
      1600 VA DC latching
      16 VA AC 50...400 Hz unlatching
      16 VA DC unlatching
      Environment
      protective treatment
      TC
      ambient air temperature for operation
      -15...70 °C
      ambient air temperature for storage
      -60...80 °C
      operating altitude
      3000 m without derating in temperature
      height
      206 mm
      width
      261 mm
      depth
      219 mm
      product weight
      10.2 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • Chinese
      • German
      CAD
      Date
      Size
      Add to My Documents
      TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 500 A
      Instruction sheet
      Date
      Size
      Add to My Documents
      CR1F150/F630 Magnetic latching contactors
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 200.1 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 202.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.