Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CR1F2654EZ7 Image

Range: TeSys F

Magnetic latching contactors

CR1F2654EZ7

Schneider Electric CR1F2654EZ7 Image
Range: TeSys F

Magnetic latching contactors

CR1F2654EZ7

TeSys F magnetic latching contactor - 4P(4 NO) - 265 A - 48 V DC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    350 A (<= 40 °C) at <= 440 V AC AC-1
    265 A (<= 40 °C) at <= 440 V AC AC-3
    245 A (<= 40 °C) at <= 440 V AC AC-4
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    48 V DC
    Irms rated making capacity
    2940 A
    rated breaking capacity
    2450 A at 220...440 V
    2200 A at 500 V
    800 A at 1000 V
    1700 A at 660/690 V
    [Icw] rated short-time withstand current
    2200 A <= 40 °C 10 s
    1230 A <= 40 °C 30 s
    950 A <= 40 °C 1 min
    620 A <= 40 °C 3 min
    480 A <= 40 °C 10 min
    2200 A <= 40 °C 1 s
    2200 A <= 40 °C 5 s
    associated fuse rating
    315 A aM at <= 440 V
    400 A gG at <= 440 V
    400 A BS88 at <= 440 V
    average impedance
    0.32 mOhm at 50 Hz - Ith 350 A
    [Ui] rated insulation voltage
    1500 V conforming to VDE 0110 group C
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    power dissipation per pole
    22 W AC-3
    39 W AC-1
    connections - terminals
    Lugs-ring terminals 1 cable(s) 240 mm²
    Connector 1 cable(s) 240 mm²
    Bars 2 x (32 x 4 mm)
    tightening torque
    35 N.m
    operating time
    50...100 ms unlatching
    40...75 ms latching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 40 °C
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average consumption
    500 W DC latching
    40 W DC unlatching
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -15...70 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating in temperature
    height
    203 mm
    width
    244.5 mm
    depth
    213 mm
    product weight
    8.5 kg
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Date 9/21/17
    Size 302.6 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.