Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CR1F185PF7 Image

    Range: TeSys F

    Magnetic latching contactors

    CR1F185PF7

    Schneider Electric CR1F185PF7 Image
    Range: TeSys F

    Magnetic latching contactors

    CR1F185PF7

    TeSys F magnetic latching contactor - 3P(3 NO)- 185 A - 230 V & 110 V AC/DC coil

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys F
      range
      TeSys
      product name
      TeSys F
      product or component type
      Magnetic latching contactor
      device short name
      CR1F
      device application
      Control
      contactor application
      Motor control
      Resistive load
      utilisation category
      AC-4
      AC-1
      AC-3
      poles description
      3P
      pole contact composition
      3 NO
      [Ue] rated operational voltage
      1000 V AC 25...200 Hz
      [Ie] rated operational current
      275 A (<= 40 °C) at <= 440 V AC AC-1
      185 A (<= 40 °C) at <= 440 V AC AC-3
      170 A (<= 40 °C) at <= 440 V AC AC-4
      motor power kW
      90 kW 400 V AC 50/60 Hz AC-4
      [Uc] control circuit voltage
      230 V AC 50...400 Hz latching
      110 V AC 50...400 Hz unlatching
      230 V DC latching
      110 V DC unlatching
      Irms rated making capacity
      2100 A
      rated breaking capacity
      1800 A at 220...440 V
      1600 A at 500 V
      600 A at 1000 V
      1200 A at 660/690 V
      [Icw] rated short-time withstand current
      1500 A <= 40 °C 10 s
      920 A <= 40 °C 30 s
      740 A <= 40 °C 1 min
      500 A <= 40 °C 3 min
      400 A <= 40 °C 10 min
      1500 A <= 40 °C 1 s
      1500 A <= 40 °C 5 s
      associated fuse rating
      200 A aM at <= 440 V
      315 A gG at <= 440 V
      315 A BS88 at <= 440 V
      average impedance
      0.36 mOhm at 50 Hz - Ith 275 A
      [Ui] rated insulation voltage
      1500 V conforming to VDE 0110 group C
      1000 V conforming to IEC 60158-1
      1000 V conforming to IEC 60947-4
      1000 V conforming to BS 775
      power dissipation per pole
      12 W AC-3
      26 W AC-1
      connections - terminals
      Lugs-ring terminals 1 cable(s) 150 mm²
      Connector 1 cable(s) 150 mm²
      Bars 2 x (25 x 3 mm)
      Power circuit : bolted connection
      tightening torque
      18 N.m
      operating time
      35...40 ms latching
      50...100 ms unlatching
      mechanical durability
      1 Mcycles
      operating rate
      120 cyc/h at <= 40 °C
      Complementary
      control circuit voltage limits
      0.85...1.1 Uc latching
      0.85...1.1 Uc unlatching
      average coil consumption
      1750 VA AC 50...400 Hz latching
      1750 VA DC latching
      11 VA AC 50...400 Hz unlatching
      11 VA DC unlatching
      compatibility code
      CR1F
      Environment
      protective treatment
      TC
      ambient air temperature for operation
      -15...70 °C
      ambient air temperature for storage
      -60...80 °C
      operating altitude
      3000 m without derating in temperature
      height
      174 mm
      width
      168.5 mm
      depth
      181 mm
      product weight
      4.6 kg
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      CAD
      Date
      Size
      Add to My Documents
      TeSys F magnetic latching contactor - 3P (3NO) - 185 A - AC-3
      Instruction sheet
      Date
      Size
      Add to My Documents
      CR1F150/F630 Magnetic latching contactors
      End of life manual
      Date
      Size
      Add to My Documents
      Date 12/1/15
      Size 181.1 KB
      Date 9/21/17
      Size 302.6 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 197.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.