Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CR1F185E7 Image

Range: TeSys F

Magnetic latching contactors

CR1F185E7

Schneider Electric CR1F185E7 Image
Range: TeSys F

Magnetic latching contactors

CR1F185E7

TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 48 V AC/DC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    275 A (<= 40 °C) at <= 440 V AC AC-1
    185 A (<= 40 °C) at <= 440 V AC AC-3
    170 A (<= 40 °C) at <= 440 V AC AC-4
    motor power kW
    90 kW 400 V AC 50/60 Hz AC-4
    control circuit type
    AC 50...400 Hz
    DC standard
    [Uc] control circuit voltage
    48 V AC 50...400 Hz
    48 V DC
    Irms rated making capacity
    2100 A
    rated breaking capacity
    1800 A at 220...440 V
    1600 A at 500 V
    600 A at 1000 V
    1200 A at 660/690 V
    [Icw] rated short-time withstand current
    1500 A <= 40 °C 10 s
    920 A <= 40 °C 30 s
    740 A <= 40 °C 1 min
    500 A <= 40 °C 3 min
    400 A <= 40 °C 10 min
    1500 A <= 40 °C 1 s
    1500 A <= 40 °C 5 s
    associated fuse rating
    200 A aM at <= 440 V
    315 A gG at <= 440 V
    315 A BS88 at <= 440 V
    average impedance
    0.36 mOhm at 50 Hz - Ith 275 A
    [Ui] rated insulation voltage
    1500 V conforming to VDE 0110 group C
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    power dissipation per pole
    12 W AC-3
    26 W AC-1
    connections - terminals
    Lugs-ring terminals 1 cable(s) 150 mm²
    Connector 1 cable(s) 150 mm²
    Bars 2 x (25 x 3 mm)
    Power circuit : bolted connection
    tightening torque
    18 N.m
    operating time
    35...40 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 40 °C
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average consumption
    1750 VA AC 50...400 Hz latching
    1750 VA DC latching
    11 VA AC 50...400 Hz unlatching
    11 VA DC unlatching
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -15...70 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating in temperature
    height
    174 mm
    width
    168.5 mm
    depth
    181 mm
    product weight
    4.6 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    TeSys F magnetic latching contactor - 3P (3NO) - 185 A - AC-3
    Instruction sheet
    Date
    Size
    Add to My Documents
    CR1F150/F630 Magnetic latching contactors
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Date 9/21/17
    Size 302.6 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.