Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CR1F150Q7 Image

Range: TeSys F

Magnetic latching contactors

CR1F150Q7

Schneider Electric CR1F150Q7 Image
Range: TeSys F

Magnetic latching contactors

CR1F150Q7

TeSys F magnetic latching contactor - 3P(3 NO) - 150 A - 380 V AC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    250 A (<= 40 °C) at <= 440 V AC AC-1
    150 A (<= 40 °C) at <= 440 V AC AC-3
    138 A (<= 40 °C) at <= 440 V AC AC-4
    motor power kW
    75 kW 400 V AC 50/60 Hz AC-4
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    Irms rated making capacity
    1700 A
    rated breaking capacity
    1500 A at 220...440 V
    1200 A at 500 V
    450 A at 1000 V
    1100 A at 660/690 V
    [Icw] rated short-time withstand current
    1200 A <= 40 °C 10 s
    700 A <= 40 °C 30 s
    600 A <= 40 °C 1 min
    450 A <= 40 °C 3 min
    350 A <= 40 °C 10 min
    1200 A <= 40 °C 1 s
    1200 A <= 40 °C 5 s
    associated fuse rating
    160 A aM at <= 440 V
    250 A gG at <= 440 V
    250 A BS88 at <= 440 V
    average impedance
    0.45 mOhm at 50 Hz - Ith 250 A
    [Ui] rated insulation voltage
    1500 V conforming to VDE 0110 group C
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    power dissipation per pole
    18 W AC-1
    6 W AC-3
    connections - terminals
    Lugs-ring terminals 1 cable(s) 120 mm²
    Connector 1 cable(s) 120 mm²
    Bars 2 x (25 x 3 mm)
    Power circuit : bolted connection
    tightening torque
    18 N.m
    operating time
    35...40 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 40 °C
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average consumption
    1100 VA AC 50/60 Hz latching
    7.3 VA AC 50/60 Hz unlatching
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -15...70 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating in temperature
    height
    170 mm
    width
    163.5 mm
    depth
    171 mm
    product weight
    3.5 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    TeSys F magnetic latching contactor - 3P (3NO) - 150 A - AC-3
    Instruction sheet
    Date
    Size
    Add to My Documents
    CR1F150/F630 Magnetic latching contactors
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Date 9/21/17
    Size 302.6 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.