Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CCTR1P002 Image

    Range: ARGUS standard movement detectors

    ARGUS standard movement detectors

    CCTR1P002

    Schneider Electric CCTR1P002 Image
    Range: ARGUS standard movement detectors

    ARGUS standard movement detectors

    CCTR1P002

    ARGUS standard indoor 360° - blister

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ARGUS
      product or component type
      Movement detector
      load type
      Incandescent lamp : 1000 W - 230 V AC
      Halogen lamp : 1000 W - 230 V AC
      Low voltage halogen lamp with wire-wound transformer : 500 VA
      Low voltage halogen lamp with electronic transformer : 315 VA
      Fluorescent tube : 250 VA - 230 V AC
      Compact fluorescent lamp : 4 x 23 W - 230 V AC
      Capacitive : : 6 A, 28 µF - 230 V AC
      Capacitive : : 10 A, 21 µF - 230 V AC
      colour tint
      White
      type of packing
      Blister
      Complementary
      [Ue] rated operational voltage
      220...240 V
      network frequency
      50 Hz
      [Ue] rated operational voltage
      220...240 V
      output current
      10 A
      type of setting
      Light sensitivity adjustable
      Time adjustment
      time delay
      3 s...10 min
      light intensity adjustment
      5...2000 lux
      horizontal detection angle
      0...360 °
      detection face
      Radius 3.9 m
      material
      ABS + PC with matt surface
      device mounting
      Ceiling
      mounting height
      2.4 m
      Environment
      condition of use
      Indoor use only
      IP degree of protection
      IP20
      environmental health and issues
      Halogen free
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1342  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Danish
      • French
      • Finnish
      • Norwegian
      • Dutch
      • Turkish
      • Portuguese
      • Russian
      • Czech
      • Polish
      • Italian
      • German
      • Swedish
      User guide
      Date
      Size
      Add to My Documents
      Date 1/31/16
      Size 1.2 MB
      Date 1/31/16
      Size 1.2 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/23/16
      Size 304.6 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 11/7/17
      Size 601.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/7/17
      Size 483.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.