Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CCTR1P001 Image

    Range: ARGUS standard movement detectors

    ARGUS standard movement detectors

    CCTR1P001

    Schneider Electric CCTR1P001 Image
    Range: ARGUS standard movement detectors

    ARGUS standard movement detectors

    CCTR1P001

    ARGUS standard indoor, false ceiling 360° - blister

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      ARGUS standard movement detector
      range
      ARGUS
      product or component type
      Movement detector
      load type
      Incandescent lamp : 1000 W - 230 V AC
      Halogen lamp : 1000 W - 230 V AC
      Low voltage halogen lamp with wire-wound transformer : 500 VA
      Low voltage halogen lamp with electronic transformer : 250 VA
      Fluorescent tube : 200 VA - 230 V AC
      Compact fluorescent lamp : 3 x 23 W - 230 V AC
      Capacitive : : 6 A, 21 µF - 230 V AC
      Capacitive : : 10 A, 14 µF - 230 V AC
      colour tint
      White
      type of packing
      Blister
      Complementary
      [Ue] rated operational voltage
      220...240 V
      network frequency
      50 Hz
      [Ue] rated operational voltage
      220...240 V
      output current
      10 A
      type of setting
      Light sensitivity adjustable
      Time adjustment
      time delay
      5 s...10 min
      light intensity adjustment
      5...2000 lux
      horizontal detection angle
      0...360 °
      detection face
      Radius 3.9 m
      material
      ABS + PC with matt surface
      device mounting
      Ceiling
      mounting height
      3 m
      Environment
      condition of use
      Indoor use only
      IP degree of protection
      IP20
      environmental health and issues
      Halogen free
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1737  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
    • Documents and Downloads

      Language
      • English
      • Spanish
      • French
      • Polish
      • Dutch
      User guide
      Date
      Size
      Add to My Documents
      Date 1/16/15
      Size 1.4 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/23/16
      Size 304.6 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 3/17/17
      Size 180.7 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 11/7/17
      Size 601.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/7/17
      Size 483.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.