Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCTDD20012 Image

Range: STD-SCU

STD / SCU

CCTDD20012

Schneider Electric CCTDD20012 Image
Range: STD-SCU

STD / SCU

CCTDD20012

SCU - SAE - remote control dimmer - 1…10 V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 SCU
    product or component type
    Remote control dimmer
    device short name
    SCU
    Complementary
    device application
    Building
    load type
    <= 50 fluocompact lamp, ballast : electronic, ( <= 1500 W )
    12 dual mounted fluorescent tube, ballast : electronic, ( 58 W )
    20 dual mounted fluorescent tube, ballast : electronic, ( 36 W )
    25 fluorescent tube, ballast : electronic, ( 58 W )
    40 dual mounted fluorescent tube, ballast : electronic, ( 18 W )
    40 fluorescent tube, ballast : electronic, ( 36 W )
    50 fluorescent tube, ballast : electronic, ( 18 W )
    control type
    Local control : push-button
    Remote control : push-button
    power consumption in VA
    0.8 VA
    thermal losses
    3 W
    input type
    4 push-button : allows control up to 20 dimmers
    [Ue] rated operational voltage
    230 V ( +/- 10 % ) AC, 50 Hz
    input voltage
    12...30 V AC/DC
    output current
    0.2...100 mA
    protection type
    Electronic overvoltage protection
    Single shot thermal fuse
    Electronic overload protection
    Electronic over temperature protection
    mounting support
    DIN rail
    9 mm pitches
    8
    connected auxiliaries
    Maximum 25 auxiliary push-buttons without light indication, distance : < 50 m
    Maximum 5 auxiliary push-buttons with light indication, distance : < 50 m
    connections - terminals
    Screw terminals, 2 cable(s) <= 4 mm² top
    Screw terminals, 5 cable(s) <= 2.5 mm² bottom
    cable distance between devices
    50 m
    height
    85 mm
    width
    72 mm
    depth
    62 mm
    product weight
    130 g
    Environment
    IP degree of protection
    IP20
    standards
    EN 60669-2-1
    directives
    73/23/EEC - low voltage directive
    89/336/EEC - electromagnetic compatibility
    ambient air temperature for operation
    0...70 °C
    ambient air temperature for storage
    0...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Polish
    • Italian
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 544.5 KB
    Date 10/18/12
    Size 523 KB
    Date 9/26/11
    Size 573.6 KB
    Date 9/26/11
    Size 487.6 KB
    Date 10/18/12
    Size 564.8 KB
    CAD
    Date
    Size
    Add to My Documents
    DIMMER 1 TO 10V SCU10 SAE
    Date 12/4/13
    Size 167 KB
    Date 12/4/13
    Size 562 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/22/17
    Size 274.3 KB
    Date 12/13/17
    Size 211.6 KB
    Date 11/21/17
    Size 440.9 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Date 6/8/16
    Size 344.9 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 1.6 MB
    Date 10/20/15
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.