Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCTDD20002 Image
Discontinued

Range: STD-SCU

STD / SCU

CCTDD20002

Schneider Electric CCTDD20002 Image
Discontinued
Range: STD-SCU

STD / SCU

CCTDD20002

STD - SAE - remote control dimmer - 400 W

Show more characteristics >
CCTDD20002  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 STD
    product or component type
    Remote control dimmer
    device short name
    STD
    product compatibility
    Power regulators designed
    function available
    Automatic load type detection
    Complementary
    device application
    Building
    load type
    Halogen lamp, ( 230 V ) ( AC ) ( 40...400 W )
    Incandescent lamp, ( 230 V ) ( AC ) ( 40...400 W )
    Low voltage halogen lamp with conventional transformer, ( 40...400 W )
    Low voltage halogen lamp with electronic transformer, ( 40...400 W )
    Low voltage halogen lamp with toroidal transformer, ( 40...300 W )
    Motor, ( 40...200 W )
    control type
    Local control : push-button
    Remote control : push-button
    power consumption in VA
    0.8 VA
    thermal losses
    3 W
    input type
    4 push-button : allows control up to 20 dimmers
    [Ue] rated operational voltage
    230 V ( +/- 10 % ) AC, 50 Hz
    input voltage
    12...30 V AC/DC
    protection type
    Electronic overload protection
    Electronic overvoltage protection
    Electronic over temperature protection
    Single shot thermal fuse
    mounting support
    DIN rail
    9 mm pitches
    4
    connected auxiliaries
    Maximum 25 auxiliary push-buttons without light indication, distance : < 50 m
    Maximum 5 auxiliary push-buttons with light indication, distance : < 50 m
    connections - terminals
    Screw terminals, 2 cable(s) <= 4 mm² top
    Screw terminals, 5 cable(s) <= 2.5 mm² bottom
    cable distance between devices
    50 m
    height
    85 mm
    width
    36 mm
    depth
    62 mm
    product weight
    80 g
    Environment
    IP degree of protection
    IP20
    standards
    EN 60669-2-1
    directives
    89/336/EEC - electromagnetic compatibility
    73/23/EEC - low voltage directive
    ambient air temperature for operation
    0...70 °C
    ambient air temperature for storage
    0...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Polish
    • Italian
    • German
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 372.4 KB
    Date 9/29/11
    Size 521.8 KB
    Date 10/18/12
    Size 535.1 KB
    Date 9/29/11
    Size 514.9 KB
    Date 10/18/12
    Size 516.8 KB
    CAD
    Date
    Size
    Add to My Documents
    DIMMER 400W STD400RC RL
    Date 12/4/13
    Size 511.6 KB
    Date 12/4/13
    Size 577.8 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 188.9 KB
    Date 11/21/17
    Size 278.1 KB
    Date 11/21/17
    Size 451.9 KB
    Date 11/21/17
    Size 211.9 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 1.6 MB
    Date 10/20/15
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.