Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCTDD20001 Image

Range: STD-SCU

STD / SCU

CCTDD20001

Schneider Electric CCTDD20001 Image
Range: STD-SCU

STD / SCU

CCTDD20001

STD - DIN - remote control dimmer - 400 W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 STD
    product or component type
    Remote control dimmer
    device short name
    STD
    product compatibility
    Power regulators designed
    function available
    Automatic load type detection
    Complementary
    device application
    Building
    load type
    Halogen lamp, ( 230 V ) ( AC ) ( 40...400 W )
    Incandescent lamp, ( 230 V ) ( AC ) ( 40...400 W )
    Low voltage halogen lamp with conventional transformer, ( 40...400 W )
    Low voltage halogen lamp with electronic transformer, ( 40...400 W )
    Low voltage halogen lamp with toroidal transformer, ( 40...300 W )
    Motor, ( 40...200 W )
    control type
    Local control : push-button
    Remote control : push-button
    power consumption in VA
    0.8 VA
    thermal losses
    3 W
    [Ue] rated operational voltage
    230 V ( +/- 10 % ) AC, 50 Hz
    protection type
    Electronic overload protection
    Electronic overvoltage protection
    Electronic over temperature protection
    Single shot thermal fuse
    mounting support
    DIN rail
    9 mm pitches
    4
    connected auxiliaries
    Maximum 25 auxiliary push-buttons without light indication, distance : < 50 m
    Maximum 5 auxiliary push-buttons with light indication, distance : < 50 m
    connections - terminals
    Screw terminals, 2 cable(s) <= 4 mm² top
    height
    85 mm
    width
    36 mm
    depth
    62 mm
    product weight
    80 g
    Environment
    IP degree of protection
    IP20
    standards
    EN 60669-2-1
    directives
    89/336/EEC - electromagnetic compatibility
    73/23/EEC - low voltage directive
    ambient air temperature for operation
    0...70 °C
    ambient air temperature for storage
    0...60 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Polish
    • Italian
    • German
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 440.5 KB
    Date 10/18/12
    Size 402.2 KB
    Date 10/18/12
    Size 290.6 KB
    Date 10/2/11
    Size 427.7 KB
    Date 9/27/11
    Size 420.7 KB
    CAD
    Date
    Size
    Add to My Documents
    DIMMER 400W STD400RC RL
    Date 12/4/13
    Size 511.6 KB
    Date 12/4/13
    Size 577.8 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 1/15/15
    Size 169.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 185.3 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 1.6 MB
    Date 10/20/15
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.