Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CCT570005 Image

    Range: ARGUS standard movement detectors

    ARGUS standard movement detectors

    CCT570005

    Schneider Electric CCT570005 Image
    Range: ARGUS standard movement detectors

    ARGUS standard movement detectors

    CCT570005

    ARGUS Standard min 360° False ceiling indoor movement detector

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      ARGUS
      product or component type
      Movement detector
      load type
      Halogen lamp with standard ferromagnetic transformer : 500 VA
      LED lighting : : 100 W
      Fluorescent tube : 250 VA
      Capacitive : , 25 µF
      Halogen lamp with standard electronic transformer : 315 VA
      Compact fluorescent lamp : : 100 W
      Halogen lamp : : 800 W - 230 V
      Incandescent lamps : : 1000 W - 230 V
      colour tint
      White
      Complementary
      output voltage
      220...250 V
      control type
      Movement sensor
      light intensity adjustment
      5...1000 lux
      detection face
      Radius 3000 mm
      mounting height
      2.5 m
      Environment
      IP degree of protection
      IP20
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1611  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Danish
      • Russian
      • French
      • German
      • Swedish
      • Norwegian
      • Dutch
      User guide
      Date
      Size
      Add to My Documents
      Date 3/29/18
      Size 1.2 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/21/17
      Size 457.1 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/23/16
      Size 304.6 KB
      Technical leaflet
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.