Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCT1A023 Image

Range: Unica

Intelligent control

CCT1A023

Schneider Electric CCT1A023 Image
Range: Unica

Intelligent control

CCT1A023

Odace/Unica Wireless - mobile socket-outlet dimmer - 2P+E, FR - 230 VAC - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Alvais RF
    Free RF
    IHC
    Unica Wireless
    Odace Wireless
    product or component type
    Mobile socket-outlet dimmer
    transmission frequency
    868.3 MHz
    outlet poles configuration
    2P + E
    outlet standard
    French
    outlet standard description
    Pin earth
    [Ue] rated operational voltage
    230 V AC (+/- 10 %), 50 Hz
    provided equipment
    One key for local control
    colour tint
    White
    Complementary
    operating distance
    Indoor : 10...50 m
    Outdoor : <= 300 m
    load type
    230 V AC fan - 250 W
    230 V AC halogen lamp - 250 W
    230 V AC incandescent lamp - 250 W
    Low voltage halogen lamp with ferromagnetic transformer - 250 VA
    Low voltage halogen lamps with toroidal transformer - 250 VA
    Motor - 250 W
    protection type
    Damage protection from inappropriate load
    Overload protection
    Short-circuit protection
    Temperature rise protection
    standards
    73/23/EEC
    89/336/EEC
    99/5/EEC
    EN 60669-1
    EN 60669-2-1
    IEC 61000-6-2
    IEC 61000-6-3
    ETSI EN 300 220
    ETSI EN 301 489
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    20...95 %
    height
    111 mm
    width
    51 mm
    depth
    73 mm
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • Polish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/16/17
    Size 16.6 MB
    Date 8/10/18
    Size 36.8 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 1.2 MB
    Date 7/6/15
    Size 2.1 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 10/11/18
    Size 17.6 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/9/17
    Size 206.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/6/17
    Size 931.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.