Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CCT1A021 Image

    Range: Unica

    Unica

    CCT1A021

    Schneider Electric CCT1A021 Image
    Range: Unica

    Unica

    CCT1A021

    Odace/Unica Wireless - mobile socket-outlet dimmer - 2P+E, DE - 230 VAC - white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Unica Wireless
      Odace
      range compatibility
      Alvais RF
      Free RF
      IHC
      Unica Wireless
      Odace Wireless
      product or component type
      Mobile socket-outlet dimmer
      transmission frequency
      868.3 MHz
      outlet poles configuration
      2P + E
      outlet standard
      German
      outlet standard description
      Side earth
      [Ue] rated operational voltage
      230 V AC (+/- 10 %), 50 Hz
      provided equipment
      One key for local control
      colour tint
      White
      Complementary
      operating distance
      Indoor : 10...50 m
      Outdoor : <= 300 m
      load type
      230 V AC fan - 250 W
      230 V AC halogen lamp - 250 W
      230 V AC incandescent lamp - 250 W
      Low voltage halogen lamp with ferromagnetic transformer - 250 VA
      Low voltage halogen lamps with toroidal transformer - 250 VA
      Motor - 250 W
      protection type
      Damage protection from inappropriate load
      Overload protection
      Short-circuit protection
      Temperature rise protection
      standards
      73/23/EEC
      89/336/EEC
      99/5/EEC
      EN 60669-1
      EN 60669-2-1
      IEC 61000-6-2
      IEC 61000-6-3
      ETSI EN 300 220
      ETSI EN 301 489
      ambient air temperature for operation
      -5...35 °C
      relative humidity
      20...95 %
      height
      111 mm
      width
      51 mm
      depth
      73 mm
      Environment
      IP degree of protection
      IP20
      environmental characteristic
      Acetone
      Alcohol
      Ammonia
      Bleach
      Liquid soap
      Oil
      Petrol
      UV resistant
      Window-cleaning fluid
      environmental health and issues
      Halogen free
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1342  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Contractual warranty
      Warranty period
      18 months
      Not classified OPS characteristics
      market segment
      Residential
      Small commercial
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Polish
      • All
      • Turkish
      Catalogue
      Date
      Size
      Add to My Documents
      Date 11/16/17
      Size 16.6 MB
      Date 2/16/17
      Size 36.8 MB
      User guide
      Date
      Size
      Add to My Documents
      Date 9/30/11
      Size 1.3 MB
      Date 10/18/12
      Size 1.2 MB
      Date 7/6/15
      Size 2.1 MB
      Date 10/18/12
      Size 1.2 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/12/17
      Size 17.6 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 7/9/17
      Size 206.1 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/6/17
      Size 931.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.