Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CCT1A020 Image

    Range: Unica

    Unica

    CCT1A020

    Schneider Electric CCT1A020 Image
    Range: Unica

    Unica

    CCT1A020

    Odace/Unica Wireless - mobile socket-outlet relay - 2P+E, DE - 230 VAC - white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range compatibility
      Alvais RF
      Free RF
      IHC
      Unica Wireless
      Odace Wireless
      product or component type
      Mobile socket-outlet relay
      transmission frequency
      868.3 MHz
      outlet poles configuration
      2P + E
      outlet standard
      German
      outlet standard description
      Side earth
      [Ue] rated operational voltage
      230 V AC (+/- 10 %), 50 Hz
      provided equipment
      One key for local control
      colour tint
      White
      Complementary
      operating distance
      Indoor : 10...50 m
      Outdoor : <= 300 m
      load type
      Fluorescent tube (diameter: 28...38 mm) : 1 1-10 V dimmable electronic ballast - 1840 VA
      230 V AC incandescent lamp - 2300 W
      230 V AC compact fluorescent lamp - 1840 VA
      230 V AC fan - 1380 W
      230 V AC halogen lamp - 2300 W
      230 V AC LED lamp - 1840 W
      Low voltage halogen lamp with ferromagnetic transformer - 1840 VA
      Low voltage halogen lamps with toroidal transformer - 1840 VA
      Motor - 1380 W
      standards
      73/23/EEC
      89/336/EEC
      99/5/EEC
      EN 60669-1
      EN 60669-2-1
      IEC 61000-6-2
      IEC 61000-6-3
      ETSI EN 300 220
      ETSI EN 301 489
      ambient air temperature for operation
      -5...50 °C
      relative humidity
      20...95 %
      height
      111 mm
      width
      51 mm
      depth
      73 mm
      Environment
      IP degree of protection
      IP20
      environmental characteristic
      Acetone
      Alcohol
      Ammonia
      Bleach
      Liquid soap
      Oil
      Petrol
      UV resistant
      Window-cleaning fluid
      environmental health and issues
      Halogen free
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1002  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Polish
      • Turkish
      Catalogue
      Date
      Size
      Add to My Documents
      Date 11/16/17
      Size 16.6 MB
      Date 2/16/17
      Size 36.8 MB
      User guide
      Date
      Size
      Add to My Documents
      Date 9/30/11
      Size 1.3 MB
      Date 10/18/12
      Size 1.2 MB
      Date 7/6/15
      Size 2.1 MB
      Date 10/18/12
      Size 1.2 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/12/17
      Size 17.6 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/24/17
      Size 206.2 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/6/17
      Size 931.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.