You can choose another country to view available products or go to our Global website for company information.
range of product |
Unica WirelessOdace
| |
---|---|---|
range compatibility |
Alvais RFFree RFIHCUnica WirelessOdace Wireless
| |
product or component type |
Keyring remote control
| |
transmission frequency |
868.3 MHz
| |
provided equipment |
Lithium battery
| |
colour tint |
Dark grey
|
operating distance |
Indoor : 10...50 mOutdoor : <= 300 m
| |
---|---|---|
number of channels |
4
| |
number of batteries |
1 CR2032 (lithium): 3 V - autonomy: 5...7 years
| |
standards |
2004/108/EC99/5/EECEN 61000-6-2EN 61001-6-3IEC 60068-2-27IEC 60068-2-6ETSI EN 300 220-1ETSI EN 300 220-2
| |
ambient air temperature for operation |
-5...50 °C
| |
relative humidity |
20...95 %
| |
height |
57 mm
| |
width |
44 mm
| |
depth |
12 mm
|
IP degree of protection |
IP20
| |
---|---|---|
environmental characteristic |
AcetoneAlcoholAmmoniaBleachLiquid soapOilPetrolUV resistantWindow-cleaning fluid
| |
environmental health and issues |
Halogen free
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1002 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
AvailableProduct environmental
|
Warranty period |
18 months
|
---|
market segment |
ResidentialSmall commercial
|
---|