Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCT15841 Image

Range: TH-THP1+

TH-THP

CCT15841

Schneider Electric CCT15841 Image
Range: TH-THP1+

TH-THP

CCT15841

Acti 9 - TH4 - thermostat - 1 zone - +8 °C to +26 °C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 TH
    product or component type
    Thermostat
    device short name
    TH4
    number of zones
    1
    provided equipment
    Supplied with ambient temperature probe
    Complementary
    operating mode
    Above freezing : 5 °C
    Comfort : 8...26 °C
    Reduced : 0...10 °C
    measurement accuracy
    +/- 0.2 °C
    power consumption in VA
    <= 4 VA
    maximum switching current
    16 A - 250 V pf = 1
    3 A - 250 V pf = 0.6
    [Ue] rated operational voltage
    230 V AC +/- 10 %
    protection type
    Over voltage protection against surges
    Over temperature protection
    status LED
    Red indicator light : make position of the output contacts
    Green indicator light : above freezing operating mode
    Yellow indicator light : reduced operating mode
    mounting support
    DIN rail
    9 mm pitches
    5
    connections - terminals
    Screwless terminals, 2 cable(s) <= 2.5 mm²
    colour tint
    White RAL 9003
    height
    85 mm
    width
    45 mm
    depth
    65 mm
    Environment
    standards
    EN 60730-2-9
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Finnish
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 1.7 MB
    Date 10/18/12
    Size 1.9 MB
    CAD
    Date
    Size
    Add to My Documents
    ELECTRONIC THERMOSTAT
    Date 12/4/13
    Size 329.7 KB
    Date 12/4/13
    Size 470.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 209 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Date 9/27/11
    Size 166.7 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 12/15/14
    Size 1.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.