Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCT15838 Image

Range: IH, IHP, ITA

IHP

CCT15838

Schneider Electric CCT15838 Image
Range: IH, IHP, ITA

IHP

CCT15838

Acti 9 - IHP+ 1C 18 mm digital time switch with weekly program

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 IHP
    device short name
    IHP
    product or component type
    Programmable digital time switch
    device application
    Building
    battery type
    Lithium
    number of channels
    1
    Available equipment
    Memory key
    language
    Dutch
    English
    French
    Italian
    Portuguese
    Spanish
    colour tint
    White (RAL 9003)
    Complementary
    power consumption in W
    0.4 W
    maximum switching current
    16 A - 250 V AC pf = 1
    4 A - 250 V AC pf = 0.6
    [Ue] rated operational voltage
    230 V[Sapce]( - 15...10 % ) AC 50/60 Hz
    cycle duration
    24 hours + 7 days
    load type
    Fluocompact lamp with electronic ballast (<= 300 W)
    Dual corrected fluorescent tube with conventional ballast (<= 2000 W)
    Non-corrected fluorescent tube with conventional ballast (<= 2000 W)
    Dual mounted fluorescent tube with conventional ballast (<= 2000 W)
    LED lamp for one lamp 2...8 W (<= 180 W)
    LED lamp for one lamp < 2 W (<= 55 W)
    Incandescent lamp (<= 2000 W)
    Halogen lamp (<= 2000 W)
    Parallel-corrected fluorescent tube with conventional ballast (<= 1300 W) (140 µF)
    maximum number of switchings
    84
    minimum interval duration
    1 s
    accuracy
    +/- 0.25 s/day 25 °C
    number of inputs
    1 input(s) impulse and maintained
    display type
    LCD
    battery life
    10 yr
    backup time
    10 years time and program saving
    mounting support
    DIN rail
    9 mm pitches
    2
    function available
    Pulse programming
    Operating hours counter
    External input for override
    Automatic winter/summer time changeover
    type of setting
    Absence for holidays function
    Random function
    PIN code
    connections - terminals
    Screwless terminals : 2 x 0.5...2.5 mm²
    width
    18 mm
    height
    90 mm
    depth
    66 mm
    product weight
    0.09 kg
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    -25...55 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 1/16/15
    Size 698.2 KB
    Date 1/16/15
    Size 736.2 KB
    Date 1/16/15
    Size 551.4 KB
    Date 1/16/15
    Size 717.3 KB
    Date 1/16/15
    Size 553.7 KB
    Date 1/16/15
    Size 555.6 KB
    Date 1/16/15
    Size 555.9 KB
    Date 8/6/15
    Size 372.4 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 2/5/15
    Size 4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.