Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCT15833 Image

Range: TH-THP1+

TH-THP

CCT15833

Schneider Electric CCT15833 Image
Range: TH-THP1+

TH-THP

CCT15833

Acti 9 - THP1+ 1C digital thermostat with timer

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 THP
    device short name
    THP1+
    product or component type
    Programmable thermostat
    device application
    Temperature control
    colour tint
    White RAL 9003
    Complementary
    power consumption in VA
    1 VA
    maximum switching current
    2 A - 250 V pf = 0.6
    10 A - 250 V pf = 1
    [Ue] rated operational voltage
    230 V AC
    number of zones
    1
    control type
    Push-button
    Remote contact
    operating mode
    Above freezing : 0...20 °C
    Comfort : 10...30 °C
    Reduced : 0...30 °C
    cycle duration
    24 hours
    7 days
    contacts type
    C/O
    measurement accuracy
    +/- 0.1 °C
    information displayed
    Day
    Hour
    Minutes
    Seconds
    display type
    LCD
    maximum number of switchings
    42
    minimum interval duration
    1 min
    backup time
    10 years time and program saving
    mounting support
    DIN rail
    9 mm pitches
    4
    function available
    Code lock function
    External input for override
    Automatic winter/summer time changeover
    Holiday schedules
    connections - terminals
    Screwless terminals
    height
    90 mm
    width
    36 mm
    depth
    64 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    User guide
    Date
    Size
    Add to My Documents
    Date 1/16/15
    Size 1.2 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 12/15/14
    Size 1.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.