Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CCT15491 Image

    Range: IC

    IC

    CCT15491

    Schneider Electric CCT15491 Image
    Range: IC

    IC

    CCT15491

    Acti 9 - IC100kp+ - 1C prog twilight switch w. time sw. function - 1...99000 lux

    Show more characteristics >
    Product Selector >
    Do you need help selecting a Acti 9 - IC100kp+ - 1C prog twilight switch w. time sw. function - 1...99000 lux?

    Get Started
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Acti 9
      range
      Acti 9
      product name
      Acti 9 IC
      product or component type
      Programmable twilight switch with time switch function
      device short name
      IC100k
      device application
      Building
      provided equipment
      Memory key
      Digital wall-mounted cell
      Digital switchboard cell
      Programming kit for PC
      load type
      Non-corrected fluorescent tube, balast : conventional, ( 10 x 100 W )
      Serial-corrected fluorescent tube, balast : conventional, ( 10 x 100 W )
      Parallel-corrected fluorescent tube, balast : conventional, ( 2 x 100 W )
      Non-corrected fluorescent tube, balast : conventional, ( 20 x 58 W )
      Serial-corrected fluorescent tube, balast : conventional, ( 20 x 58 W )
      Non-corrected fluorescent tube, balast : conventional, ( 26 x 36 W )
      Serial-corrected fluorescent tube, balast : conventional, ( 26 x 36 W )
      Parallel-corrected fluorescent tube, balast : conventional, ( 6 x 58 W )
      Dual mounted fluorescent tube, balast : conventional, ( 26 x 36 W )
      Dual mounted fluorescent tube, balast : conventional, ( 20 x 58 W )
      Dual mounted fluorescent tube, balast : conventional, ( 10 x 100 W )
      Fluocompact lamp, balast : electronic, ( 18 x 11 W )
      Fluocompact lamp, balast : electronic, ( 16 x 15 W )
      Fluocompact lamp, balast : electronic, ( 16 x 20 W )
      Fluocompact lamp, balast : electronic, ( 14 x 23 W )
      Fluocompact lamp, balast : electronic, ( 22 x 7 W )
      Motor, ( 2300 VA )
      Fluorescent tube, balast : electronic, ( 650 VA )
      Parallel-corrected fluorescent tube, balast : conventional, ( 26 x 36 W )
      230 V AC halogen lamp, ( 2600 W )
      230 V AC incandescent lamp, ( 2600 W )
      Parallel-corrected mercury and sodium vapour lamps, ( 800 VA )
      battery type
      Lithium
      language
      Danish
      Dutch
      English
      Estonian
      Finnish
      French
      German
      Italian
      Latvian
      Lituanien
      Russian
      Swedish
      Ukrainian
      Turkish
      Complementary
      power consumption in VA
      3 VA
      [Ue] rated operational voltage
      230 V ( +10 % -15 % ) AC 50/60 Hz
      maximum switching current
      10 A - 250 V AC pf = 0.6
      16 A - 250 V AC pf = 1
      16 A - AC pf = 1
      electrical insulation class
      Class II
      number of channels
      1
      9 mm pitches
      4
      maximum number of switchings
      84
      minimum interval duration
      1 min
      control type
      By brightness detection
      display type
      Backlit LCD
      time delay range
      <= 60 s (on contact breaking)
      backup time
      10 years
      type of setting
      Weekly programming
      light intensity adjustment
      1...99000 lux
      connections - terminals
      X 2 screwless terminals : 0.5...2.5 mm²
      cable stiffness
      Flexible
      Rigid
      mounting support
      DIN rail
      height
      90 mm
      width
      36 mm
      depth
      69 mm
      product weight
      183 g
      market segment
      Small commercial
      compatibility code
      IC100kp
      Environment
      IP degree of protection
      IP20C
      standards
      EN 60529
      ambient air temperature for operation
      -30...50 °C
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1426  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Danish
      • French
      • Finnish
      • Dutch
      • Turkish
      • Portuguese
      • Russian
      • Polish
      • Italian
      • German
      • Swedish
      User guide
      Date
      Size
      Add to My Documents
      Date 1/19/15
      Size 909.7 KB
      Date 1/19/15
      Size 937.3 KB
      Date 1/19/15
      Size 896 KB
      Date 1/19/15
      Size 894.6 KB
      Date 1/19/15
      Size 925.4 KB
      Date 1/19/15
      Size 940.8 KB
      Date 1/19/15
      Size 908.8 KB
      Date 1/19/15
      Size 893.5 KB
      Date 1/19/15
      Size 894.1 KB
      Date 1/19/15
      Size 909.4 KB
      Date 1/19/15
      Size 910.1 KB
      Date 1/19/15
      Size 907.4 KB
      Date 1/19/15
      Size 905.8 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 7/28/17
      Size 1.3 MB
      Date 11/21/17
      Size 729.5 KB
      Date 11/17/17
      Size 1.3 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Declaration of conformity
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.