Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCT15251 Image

Range: IC

IC

CCT15251

Schneider Electric CCT15251 Image
Range: IC

IC

CCT15251

Acti 9 - IC100k+ - 1C twilight switch - 1...99000 lux

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 IC
    product or component type
    Twilight switch
    device short name
    IC100k
    provided equipment
    Digital wall-mounted cell
    Digital switchboard cell
    Programming kit for PC
    language
    Danish
    Dutch
    English
    Estonian
    Finnish
    French
    German
    Italian
    Latvian
    Lituanien
    Russian
    Swedish
    Ukrainian
    Turkish
    Complementary
    device application
    Building
    number of channels
    1
    load type
    ( 800 VA )
    Balast : conventional, ( 26 x 36 W )
    Balast : conventional, ( 26 x 36 W )
    Balast : conventional, ( 26 x 36 W )
    Balast : conventional, ( 20 x 58 W )
    Balast : conventional, ( 20 x 58 W )
    Balast : conventional, ( 20 x 58 W )
    Balast : conventional, ( 10 x 100 W )
    Balast : conventional, ( 10 x 100 W )
    Balast : conventional, ( 10 x 100 W )
    Balast : electronic, ( 14 x 23 W )
    Balast : electronic, ( 22 x 7 W )
    ( 2300 VA )
    Balast : electronic, ( 650 VA )
    Balast : conventional, ( 10 x 36 W )
    Balast : conventional, ( 6 x 58 W )
    ( 2600 W )
    ( 2600 W )
    Balast : conventional, ( 2 x 100 W )
    Balast : electronic, ( 16 x 15 W )
    Balast : electronic, ( 18 x 11 W )
    Balast : electronic, ( 16 x 20 W )
    power consumption in VA
    3 VA
    maximum switching current
    10 A - 250 V AC pf = 0.6
    16 A - 250 V AC pf = 1
    [Ue] rated operational voltage
    230 V ( +10 % -15 % ) AC 50/60 Hz
    time delay
    < 60 s
    mounting support
    DIN rail
    9 mm pitches
    4
    light intensity adjustment
    1...99000 lux
    connections - terminals
    X 2 screwless terminals : <= 2.5 mm²
    electrical insulation class
    Class II
    height
    90 mm
    width
    36 mm
    depth
    69 mm
    product weight
    183 g
    control type
    By brightness detection
    Environment
    standards
    EN 60529
    ambient air temperature for operation
    -30...50 °C
    IP degree of protection
    IP20C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Danish
    • Russian
    • French
    • Polish
    • Italian
    • Finnish
    • German
    • Swedish
    • Dutch
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Date 1/19/15
    Size 857.9 KB
    Date 1/19/15
    Size 858.8 KB
    Date 1/19/15
    Size 858 KB
    Date 1/19/15
    Size 853.5 KB
    Date 1/19/15
    Size 857.7 KB
    Date 1/19/15
    Size 858.6 KB
    Date 1/19/15
    Size 856.2 KB
    Date 1/19/15
    Size 897.9 KB
    Date 1/19/15
    Size 858.3 KB
    Date 1/19/15
    Size 886.7 KB
    Date 1/19/15
    Size 857.6 KB
    Date 1/19/15
    Size 904.8 KB
    Date 1/19/15
    Size 859.6 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.