Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CCT15234 Image

Range: MIN

MIN

CCT15234

Schneider Electric CCT15234 Image
Range: MIN

MIN

CCT15234

Acti 9 - MINt - silent electronic timer - adjustable from 0.5 to 60 minutes

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 MIN
    device short name
    MINt
    product or component type
    Silent electronic timer
    product compatibility
    Mechanical compatibility with electrical comb busbars
    function available
    Impulse relay
    Switch-off warning
    colour tint
    White (RAL 9003)
    Complementary
    device application
    Building
    load type
    22 fluorescent lamp, balast : electronic, ( 23 W )
    230 V AC halogen lamp, ( 3600 W )
    230 V AC incandescent lamp, ( 3600 W )
    24 fluorescent lamp, balast : electronic, ( 15 W )
    27 fluorescent lamp, balast : electronic, ( 11 W )
    34 fluorescent lamp, balast : electronic, ( 7 W )
    Dual mounted fluorescent tube, balast : conventional, ( 3600 VA )
    Fluocompact lamp, balast : conventional, ( 1500 VA )
    Fluorescent tube, balast : electronic, ( 1000 VA )
    Non-corrected fluorescent tube, balast : conventional, ( 3600 VA )
    Parallel-corrected fluorescent tube, balast : conventional, ( 1200 VA )
    Serial-corrected fluorescent tube, balast : conventional, ( 3600 VA )
    power consumption in VA
    <= 6 VA
    maximum switching current
    16 A - 230 V AC pf = 1
    [Ue] rated operational voltage
    230 V ( +10 % -15 % ) AC 50/60 Hz
    time delay
    Adjustable from 0.5 to 60 minutes
    mounting support
    DIN rail
    9 mm pitches
    2
    connections - terminals
    Screw terminals
    electrical insulation class
    Class II
    width
    18 mm
    height
    89 mm
    depth
    66 mm
    product weight
    76 g
    Environment
    ambient air temperature for operation
    -25...50 °C
    IP degree of protection
    IP20 B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Danish
    • Russian
    • French
    • Polish
    • Finnish
    • Italian
    • German
    • Swedish
    • Norwegian
    • Dutch
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    User manual MINp and MINt
    Date 10/2/11
    Size 568 KB
    Date 10/2/11
    Size 554 KB
    User manual MINp and MINt
    Date 3/18/14
    Size 595.3 KB
    Date 3/18/14
    Size 581.2 KB
    User manual MINp and MINt
    Date 11/22/11
    Size 799 KB
    Date 11/22/11
    Size 793.6 KB
    Date 3/11/13
    Size 297.6 KB
    Date 3/18/14
    Size 350.5 KB
    Date 3/11/13
    Size 450 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/28/17
    Size 211.3 KB
    Date 7/28/17
    Size 594.8 KB
    Date 11/17/17
    Size 211.3 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Date 2/25/15
    Size 246.2 KB
    Date 2/25/15
    Size 246.3 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 989.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 203 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.