Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all CBGS-2
Schneider Electric CBGS-2-CR-DBB Image

CBGS-2-CR-DBB

Schneider Electric CBGS-2-CR-DBB Image
CBGS-2-CR-DBB

CBGS-2 Cable Riser cubicle - Double BusBar - up to 52kV 2000A 25kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    CBGS-2
    product or component type
    Cable riser
    technology type
    Loss of service continuity category cubicle
    Gas insulated switchgear - double busbar cubicle
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    52 kV
    [Ud] Insulation voltage power frequency
    95 kV at 50 Hz (1 min)
    [Up] Insulation voltage lightning impulse withstand
    250 kV
    bus rated current
    1250 A
    2000 A
    1600 A
    peak current
    63 kA
    [Ir] Rated current
    1250 A
    1600 A
    [Ik] Short time withstand current
    25 kA for 3 s
    IP degree of protection
    HV parts : IP65
    height
    2600 mm
    width
    820 mm
    depth
    1805 mm
    Complementary
    electrical connection
    Cable - 3 x 1000 mm² bottom per phase
    additional device type
    Relay SEPAM
    Relay Easergy P3
    MiCOM relay
    Motor ES (optional)
    Motor DS (optional)
    Power meter (optional)
    Motor (circuit breaker)
    monitoring function
    Pressure monitoring ANSI:manometer
    local signalling
    LED for presence of voltage
    type of installation
    Indoor installation
    Environment
    standards
    IEC 62271-200
    device application
    Railway
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 5000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    CBGS-2 Catalog -Gaz Insulated metal encloses Switchgear 52 kV (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /