Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all CBGS-2
Schneider Electric CBGS-2-BT-DBB Image

CBGS-2-BT-DBB

Schneider Electric CBGS-2-BT-DBB Image
CBGS-2-BT-DBB

CBGS-2 Bus Tie cubicle - Double BusBar - up to 52kV 2000A 25kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    CBGS-2
    product or component type
    Bus coupler
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    52 kV
    [Ud] Insulation voltage power frequency
    95 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    250 kV
    bus rated current
    2000 A
    1600 A
    1250 A
    peak current
    63 kA
    [Ir] Rated current
    1250 A
    1600 A
    [Ik] Short time withstand current
    25 kA for 3 s
    IP degree of protection
    HV parts : IP65
    height
    2600 mm
    width
    1640 mm
    depth
    1805 mm
    Complementary
    additional device type
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Motor ES optional
    Motor circuit breaker
    Motor DS optional
    Power meter optional
    monitoring function
    Pressure monitoring manometer
    local signalling
    LED for presence of voltage
    Environment
    standards
    IEC 62271-200
    device application
    Railway
    type of installation
    Indoor installation
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 2000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    CBGS-2 Catalog -Gaz Insulated metal encloses Switchgear 52 kV (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /