Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CAS42BR Image

Range: Lexium CAS

Cantilever axes CAS 4

CAS42BR

Schneider Electric CAS42BR Image
Range: Lexium CAS

Cantilever axes CAS 4

CAS42BR

cantilever axis CAS 4 - profile size 60x60 -toothed belt - roller

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Lexium CAS
    Product or component type
    Cantilever axis
    Product specific application
    For 1 direction
    Load position
    On the side of the profile or on the 2 end blocks
    Drive type
    Toothed belt
    Guide type
    Roller
    Complementary
    Operating position
    Vertical
    Function available
    Different types of sensors for the limit switch function
    Anti-corrosion version proof enhance
    Anti-static belt
    Protective metal strip
    Different types of motor mounting
    Operating force
    <= 930 N for Fy
    <= 600 N for Fz
    <= 650 N for Fx
    Maximum speed
    3 m/s
    Acceleration
    <= 20 m/s²
    Max. drive torque
    <= 16 N.m
    Max. torque
    <= 13 N.m for Mx
    <= 29 N.m for My
    <= 45 N.m for Mz
    Min. … Max. stroke
    125...600 mm
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    60 x 60 mm
    Service life
    15000 km
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 4 MB
    Date 2/2/18
    Size 4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/22/18
    Size 130.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Size Characteristics


    (2)
    LP: total length of axis
    (3)
    LC: length of drive element
    (4)
    X: stroke, depending on application

    Without protective metal strip

    With protective metal strip

    a

    mm

    15

    15

    in.

    0.59

    0.59

    B

    mm

    78

    78

    in.

    3.07

    3.07

    c

    mm

    15

    15

    in.

    0.59

    0.59

    d

    mm

    11.5

    in.

    0.45

    D

    mm

    48.5

    in.

    1.91

    E

    mm

    85

    145

    in.

    3.35

    5.71

    LC

    mm

    296

    393

    in.

    11.65

    15.47

    LP

    mm

    = 356 + X

    = 476 + X

    in.

    = 14.02 + X

    = 18.74 + X

    M

    mm

    163.5

    163.5

    in.

    6.44

    6.44

    P

    mm

    170

    170

    in.

    6.69

    6.69


  • Technical Description

    Forces and Torques Exerted on the Lexium CAS 4 Cantilever Axis



    Types of Interface for the Drive Element
    Drive Element Fixed on Right-Hand Side


    Axis with no Drive



    Possible Motor Drive Configurations and Orientations
    Motor only without Gearbox


    Motor with Planetary Gearbox


    Motor with Angular Planetary Gearbox


    Planetary Gearbox Only


    Angular Planetary Gearbox Only


    Without Motor / Without Gearbox / With Adaptor Plate for the Drive Element


    Without Motor / Without Gearbox