Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CAS42BB Image

    Range: Lexium CAS

    Cantilever axes CAS 4

    CAS42BB

    Schneider Electric CAS42BB Image
    Range: Lexium CAS

    Cantilever axes CAS 4

    CAS42BB

    cantilever axis CAS 4 - profile size 60x60 - toothed belt - ball

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Lexium CAS
      product or component type
      Cantilever axis
      product specific application
      For 1 direction
      load position
      On the side of the profile or on the 2 end blocks
      drive type
      Toothed belt
      guide type
      Ball
      Complementary
      operating position
      Vertical
      function available
      Different types of motor mounting
      Anti-corrosion version proof enhance
      Protective metal strip
      Anti-static belt
      Different types of sensors for the limit switch function
      operating force
      <= 650 N for Fx
      <= 3540 N for Fy
      <= 3540 N for Fz
      maximum actuation speed
      3 m/s
      acceleration
      <= 50 m/s²
      drive torque
      <= 16 N.m
      torque value
      <= 24 N.m for Mx
      <= 250 N.m for My
      <= 250 N.m for Mz
      operating travel
      9...700 mm
      repeat accuracy
      +/- 0.05 mm
      outer dimension
      60 x 60 mm
      mechanical service life
      15000 km
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      User guide
      Date
      Size
      Add to My Documents
      Date 2/2/18
      Size 4 MB
      Date 2/2/18
      Size 4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      Size Characteristics


      (2)
      LP: total length of axis
      (3)
      LC: length of drive element
      (4)
      X: stroke, depending on application

      Without protective metal strip

      With protective metal strip

      a

      mm

      15

      15

      in.

      0.59

      0.59

      B

      mm

      78

      78

      in.

      3.07

      3.07

      c

      mm

      15

      15

      in.

      0.59

      0.59

      d

      mm

      11.5

      in.

      0.45

      D

      mm

      48.5

      in.

      1.91

      E

      mm

      85

      145

      in.

      3.35

      5.71

      LC

      mm

      296

      393

      in.

      11.65

      15.47

      LP

      mm

      = 356 + X

      = 476 + X

      in.

      = 14.02 + X

      = 18.74 + X

      M

      mm

      163.5

      163.5

      in.

      6.44

      6.44

      P

      mm

      170

      170

      in.

      6.69

      6.69


    • Technical Description

      Forces and Torques Exerted on the Lexium CAS 4 Cantilever Axis



      Types of Interface for the Drive Element
      Drive Element Fixed on Right-Hand Side


      Axis with no Drive



      Possible Motor Drive Configurations and Orientations
      Motor only without Gearbox


      Motor with Planetary Gearbox


      Motor with Angular Planetary Gearbox


      Planetary Gearbox Only


      Angular Planetary Gearbox Only


      Without Motor / Without Gearbox / With Adaptor Plate for the Drive Element


      Without Motor / Without Gearbox