Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium CAS
Schneider Electric CAS41BR Image

CAS41BR

Schneider Electric CAS41BR Image
CAS41BR

cantilever axis CAS 4 - profile size 40x40 - toothed belt - roller

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium CAS
    Product or component type
    Cantilever axis
    Product specific application
    For 1 direction
    Load position
    On the side of the profile or on the 2 end blocks
    Drive type
    Toothed belt
    Guide type
    Roller
    Complementary
    Operating position
    Vertical
    Function available
    Different types of sensors for the limit switch function
    Anti-static belt
    Different types of motor mounting
    Protective metal strip
    Anti-corrosion version proof enhance
    Operating force
    250 N for Fx
    930 N for Fy
    600 N for Fz
    Maximum speed
    3 m/s
    Acceleration
    20 m/s²
    Max. drive torque
    3.5 N.m
    Max. torque
    <7 N.m for Mx
    <24 N.m for My
    <37 N.m for Mz
    Min. … Max. stroke
    125…400 mm
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    40 x 40 mm
    Service life
    15000 km
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Lexium Cartesian Robots - Cantilever and Telescopic Axes (Version 1.0)
    Robots cartésiens Lexium - Axes Cantilever et télescopiques - Catalogue Janvier 2018 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    CAS4xB Auslegerachse Produkthandbuch (Version 2.05)
    CAS4xB Cantilever axis Product manual (Version 2.05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EC Declaration of Incorporation CAS Series (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /