Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CAS33BC Image

Range: Lexium CAS

Cantilever axes CAS 3

CAS33BC

Schneider Electric CAS33BC Image
Range: Lexium CAS

Cantilever axes CAS 3

CAS33BC

cantilever axis CAS 3 - profile size 119x49 - toothed belt - ball

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Lexium CAS
    Product or component type
    Cantilever axis
    Product specific application
    For 1 direction
    Load position
    On the 2 end blocks
    Drive type
    Toothed belt
    Guide type
    Ball
    Complementary
    Operating position
    Vertical
    Function available
    Anti-static belt
    Different types of motor mounting
    Anti-corrosion version
    Operating force
    <= 535 N for Fx
    <= 460 N for Fy
    <= 400 N for Fz
    Maximum speed
    3 m/s
    Acceleration
    <= 20 m/s²
    Max. drive torque
    <= 8.5 N.m
    Max. torque
    <= 16 N.m for Mx
    <= 34 N.m for My
    <= 39 N.m for Mz
    Min. … Max. stroke
    12...400 mm
    Repeat accuracy
    +/- 0.05 mm
    Service life
    15000 km
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    CAS3x Auslegerachse Produkthandbuch
    CAS3x Cantilever axes Product manual
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Size Characteristics


    (2)
    LP: total length of axis
    (3)
    P: length of drive element
    (4)
    X: stroke, depending on application
    (5)
    Only for Lexium CAS 30 cantilever axes with sensors and CAS 31

    B

    mm

    119

    in.

    4.68

    c

    mm

    20

    in.

    0.79

    d

    mm

    20

    in.

    0.79

    H

    mm

    80

    in.

    3.15

    LP

    mm

    = 280 + X

    in.

    = 11.02 + X

    M

    mm

    120

    in.

    4.72

    M1

    mm

    in.

    P

    mm

    200

    in.

    7.87

    S

    mm

    20

    in.

    0.79


  • Technical Description

    Forces and Torques Exerted on the Lexium CAS 3 Cantilever Axis



    Type of Interface for the Drive Element
    Drive Element Fixed on Right-Hand Side



    Possible Motor Drive Configurations and Orientations
    Motor only without Gearbox


    Motor with Planetary Gearbox


    Motor with Angular Planetary Gearbox


    Planetary Gearbox only


    Angular Planetary Gearbox only