Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CAS24BR Image

    Range: Lexium CAS

    Cantilever axes CAS 2

    CAS24BR

    Schneider Electric CAS24BR Image
    Range: Lexium CAS

    Cantilever axes CAS 2

    CAS24BR

    telescopic axis CAS 2 - toothed belt - roller - profile size 120x95

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Lexium CAS
      product or component type
      Telescopic axis
      product specific application
      For 1 direction
      load position
      On carriage
      drive type
      Toothed belt
      guide type
      Roller
      Complementary
      operating position
      Horizontal
      function available
      Different types of carriage adapted to the load
      Different types of motor mounting
      operating force
      <= 1500 N for Fx
      <= 1810 N for Fy
      <= 1070 N for Fz positive
      <= 1070 N for Fz negative
      maximum actuation speed
      3 m/s
      acceleration
      <= 20 m/s²
      drive torque
      <= 36 N.m
      torque value
      <= 52 N.m for Mx
      <= 106 N.m for My (carriage type 1)
      <= 148 N.m for My (carriage type 2)
      <= 219 N.m for Mz (carriage type 1)
      <= 308 N.m for Mz (carriage type 2)
      operating travel
      175...2400 mm
      repeat accuracy
      +/- 0.1 mm
      outer dimension
      120 x 95 mm
      mechanical service life
      30000 km
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      User guide
      Date
      Size
      Add to My Documents
      Date 2/2/18
      Size 282.2 KB
      Date 2/2/18
      Size 754.2 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      Size Characteristics


      (2)
      LC: length of carriage
      (3)
      X: stroke depending on application
      (4)
      LP: total length of axis

      LP

      mm

      = 60 + LC + (X / 2)

      = 60 + LC + (X / 2)

      in.

      = 2.36 + LC + (X / 0.08)

      = 2.36 + LC + (X / 0.08)

      Carriage type 1

      LC

      mm

      320

      in.

      12.60

      P

      mm

      320

      in.

      12.60

      Carriage type 2

      LC

      mm

      400

      in.

      15.75

      P

      mm

      400

      in.

      15.75


    • Technical Description

      Forces and Torques Exerted on the Lexium CAS 2 Telescopic Axis



      Type of Interface for the Drive Element
      Drive Element Fixed on Right-Hand Side



      Possible Motor Drive Configurations and Orientations
      Motor only without Gearbox


      Motor with Planetary Gearbox


      Motor with Angular Planetary Gearbox


      Planetary Gearbox only


      Angular Planetary Gearbox only